Product Q45VR2LV W/30'
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3049234Alternative order number : 49234
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488492342 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 144 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular |
| Construction size | 42 x 18 x 76.2 mm, QMT42 |
| Range | 50…1000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

