Product BMEL7216A
Radio Transmission System
Tree Topology
Teilnehmer mit RS485-Schnittstelle
Order number: 3013808Alternative order number : 13808
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU (RS485)
- Self-organizing tree structure
- Repeater for extension of network
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 2 x NPN or PNP, 4 x thermocouple, 1 x thermistor
- Outputs: 2 x NMOS

General data
| EAN | 662488138080 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200 |
| Country of origin | US |
| Weight | 735 g |
Technical Data
| Function | Tree topology |
| Design | Rectangular |
| Range | 3200000 mm |
| Operating voltage | 3.6…5.5 VDC |
| Communication protocol | RS232 |
| Housing material | Plastic, PC |
| Ambient temperature | -20…+80 °C |
| Protection class | IP67 |

