Product BMRL6016A
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3030987Alternative order number : 30987
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488309879 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 585 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 53.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 300 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

