Product BMEL4816A
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833557- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…16 bar rel.

General data
| EAN | 4047101205602 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Design | With display |
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 210 KB |
| English | 208 KB |
| French | 209 KB |
| Spanish | 210 KB |
| Czech | 208 KB |
| Dutch | 207 KB |
| Romanian | 209 KB |
| Russian | 152 KB |
| Polish | 209 KB |
| Turkish | 208 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |

