Product BMEL7232A
Image Processing
Camera P3
Order number: 3077021Alternative order number : 77021
- Sealed compact camera (separate controller required, type PPROCTL)
- Protection class IP68
- Lens to be ordered separately
- 1/3“ CCD, 640x480 pixels
- 256 gray scale values

General data
| EAN | 662488770211 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 408 g |
Technical Data
| Focal distance | 25 mm |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
| Special features | Wash down |

