Product BMRL4832A
2-Way Splitter
Y-Splitter with Cable, Female Connector M12 × 1 - 2 × Male Connectors M12 × 1
Order number: 6629987- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 1.5/1.5 meter

General data
| EAN | 4047101367881 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 1.50 m |
| Ambient temperature | 0…+80 °C |

