Product BMEL4832A
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3037117Alternative order number : 37117
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488371173 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 365 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter/receiver pair |
| Design | Rectangular with thread |
| Construction size | 53.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 30000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |

