Product BMRL2432A
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6935523- M8 female connector, angled, 3-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 6.0 m

General data
| EAN | 4047101386257 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 155 g |
Technical Data
| Cable length | 6.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 210 KB |
| English | 208 KB |
| French | 209 KB |
| Spanish | 210 KB |
| Czech | 208 KB |
| Dutch | 207 KB |
| Romanian | 209 KB |
| Russian | 152 KB |
| Polish | 209 KB |
| Turkish | 208 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

