Product BMEL1232A
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3070673Alternative order number : 70673
- Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
- Operating voltage: 10…30 VDC
- Ultra flat design
- PNP switching output, light operation

General data
| EAN | 662488706739 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter/receiver pair |
| Design | Rectangular |
| Construction size | 4.7 x 12 x 25.1 mm, VS2 |
| Range | 0…3000 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

