Product Q45BW22D W/30
LED Spotlight
In the Plastic Housing
Order number: 3810660- For illuminating workstations, control cabinets or machines
- Homogeneous lighting at close range
- For PWM dimming, use capacitive button LC15T-127AP1RBGQP
- Operating voltage 12…30 VDC
- Protection classes IP67/IP69K
- Light color: Daylight white
- Color temperature: 5000 K (± 300 K)
- High luminous flux: 300 lm
- Low power consumption: 2.4 W
- M12 x 1 connector
- LC15T-127AP1RBGQP capacitive button not included in delivery

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

