Product Q45AD9LVQ
Mounting Accessories
protective frame
Order number: 6900481- Protective frame (one-side)

General data
| EAN | 4047101246285 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 20 g |
Technical Data
| Design | Accessories for rectangular sensor |
| Housing material | Metal, 1.4301 (AISI 304) |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

