Product Q45AD9LV
LED Linear Light
In the Plastic Housing
Order number: 3802043Alternative order number : 802043
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 850 mm
- Housing length L2: 924 mm
- Colors: White (COL 1), Green (COL 2), Red (COL 3)
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488014117 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 640 g |
Technical Data
| Function | Linear light |
| Design | Smooth barrel |
| Construction size | Ø 27 mm |
| Light type | White, Green, Red |
| Operating voltage | 21.6…28.8 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

