Product  SM30SRLEQD

Inductive Sensor

Order number: 1608925
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Pigtail with male end M12 x 1
#

General data

EAN 4047101147018
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 42 g

Technical Data

Design Rectangular
Construction size 32 x 20 x 8 mm, Q08
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.50  m
Housing material Metal, Zamak, Nickel Plated
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top