Product  SM30SP6REQ

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3036876

Alternative order number : 36876

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
#

General data

EAN 662488368760
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 64 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Tube
Construction size M18 x 1
Range 2…300 mm
Light type IR
Operating voltage 20…250 VAC
Output function Dark operation, Relay output
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69
Special features Encapsulated, Wash down

Select Country

Turck worldwide

to top