Product SM30SN6RE
Compact Multiprotocol I/O Module for Ethernet
8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs
Order number: 6814023- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M8, 4-pin, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per group
- Max. 2 A per output
- Output diagnostics per channel
- One freely selectable digital channel per port
- Programmable ARGEE

General data
| EAN | 4047101299946 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 215 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 34 KB |
| English | 34 KB |
| French | 34 KB |
| Spanish | 33 KB |
| Czech | 34 KB |
| Dutch | 35 KB |
| Romanian | 34 KB |
| Russian | 40 KB |
| Polish | 35 KB |
| Turkish | 35 KB |
Accessories List
Approval
CAD File
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

