Product  Q40RW3LPQ3

LED Linear Light

In the Metal Housing

Order number: 3087811

Alternative order number : 87811

    • Cascadable
    • Light beam: 285mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: Cold white
    • Window: opaque
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488878115
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 322 g

Technical Data

Function Linear light
Design Rectangular
Construction size 335 x 28 x 20.9 mm, WLS28-2
Light type White
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Select Country

Turck worldwide

to top