Product Q45BB6LV
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027373Alternative order number : 27373
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
| EAN | 662488273736 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 302 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 0…150000 mm |
| Light type | IR |
| Operating voltage | 12…240 VAC / 10…30 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant, Encapsulated |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

