Product Q406EQ2
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3078087Alternative order number : 78087
- LED all-round visible
- Operating voltage: 10…30 VDC
- NPN switching output, changeover
General data
| EAN | 662488780876 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular with thread |
| Construction size | 0.0 x 0.0 x 0.0 mm, |
| Range | 0…50 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

