Product SM2A30PRLNCC W/30
Inductive Sensor
With Increased Switching Distance
Order number: 4602969- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Complementary, NPN output
- Cable connection

General data
| EAN | 4047101411799 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 99 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, NPN |
| Electrical connection | Cable |
| Cable length | 7.0 m |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Sn + |

