Product SM2A30PRLNCB W/30
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3802815Alternative order number : 802815
- Male M12 × 1; 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488019778 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 40.82 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 50…3500 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |

