Product SM2A30PRLC W/30
Safety Light Curtain
Emitter
Order number: 3072378Alternative order number : 72378
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 1800 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488723781 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 6320 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 45 x 36 x 1869 mm, EZ-Screen |
| Range | 100…18000 mm |
| Scan field | 1800 mm |
| Optical resolution | 30 mm |
| Light type | IR |
| Operating voltage | 20…28 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |

