Product SM30SRLC W/30
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3025966Alternative order number : 25966
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488259662 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 156 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Glass fiber |
| Design | Rectangular with thread |
| Construction size | 69.9 x 12.2 x 30.7 mm, Mini Beam |
| Light type | IR |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Wash down |

