Product  Q45VR2F

LED Signal Light

Tower Light

Order number: 3025228

Alternative order number : 25228

    • Beeper
    • Grey plastic housing
    • EMI and RFI immune
    • Protection class IP67
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3) / Blue (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488252281
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 321 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Yellow, Red, Blue
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS, Grey
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top