Product Q45VR2D
Field-Wireable Connector
7/8″ Male, Straight
Order number: 6914550- For use in PROFIBUS-PA and FOUNDATION™ fieldbus applications and as an aux.supply for DeviceNet™ slaves
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101510768 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 48 g |
Technical Data
| Ambient temperature | -40…+90 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

