Product SMI30RN6RYQ
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
1-Phase, 15-A Output Current, IO-Link Interface
Order number: 100025928- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 1-phase AC input, 7/8″, 3-pin
- Current-limited outputs, 2 × 7/8″, 4-pin
- Protected by 4 separate eFuses
- IO-Link interface for checking and parameterization
- LED interface and control buttons for maximum flexibility

General data
| EAN | 4047101536270 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85044083900 |
| Country of origin | CZ |
| Weight | 1596 g |
Technical Data
| Operating voltage | 100…240 VAC / 100…300 VDC |
| Electrical connection | 7/8″ |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

