Product TL50ZGR
Measuring Light Screen
Emitter
Order number: 3038533Alternative order number : 38533
- Minimum target size 9.7 mm
- Scan field 895 mm
- Max. sensing range 6.1 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385330 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 1850 g |
Technical Data
| Function | Opposed mode sensor (emitter) |
| Light type | IR |
| Scan field | 905 mm |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

