Product  TL50HZGR

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3050994

Alternative order number : 50994

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488509941
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 90 g

Technical Data

Function Proximity switch
Light type Green
Output function NO contact, PNP/NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top