Product SM30SRLB W/30
LED Signal Light
Beacon with Audible Signal
Order number: 3079478Alternative order number : 79478
- LED all-round visible
- Continuous signal: 95dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection class IP50
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Male M12 x 1, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488794781 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 136.08 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Green, Red, Yellow |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC PC, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

