Product  S30RW3FF600Q1

Inductive Sensor

Resistant to Magnetic Fields

Order number: 4256225
    • Rectangular, height 14 mm
    • Active face on top
    • Plastic, PBT‐GF30‐V0
    • Resistant to magnetic fields (weld resistant), for DC and AC fields
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NO contact
    • Cable connection
#

General data

EAN 4047101093865
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 123 g

Technical Data

Design Rectangular
Construction size 52 x 30 x 14 mm, Q14
Operating voltage 20…250 VAC / 10…300 VDC
Output function NO contact, 2-wire
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP67
Special features Resistant to magnetic fields

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top