Product Q40RW3FF600
Accessories
Threaded Adapter
For Flow Meters
Order number: 6870150- Adapter for flow meters
- Mechanical adaptation on G1/2 threads
- Stainless steel A4 1.4571 / AISI 316 Ti)

General data
| EAN | 4047101172362 |
| eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 141 g |
Technical Data
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

