Product  SM30SN6R W/30'

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3802682

Alternative order number : 802682

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
    • PNP switching output, light and dark operation
#

General data

EAN 662488018764
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 31 g

Technical Data

Function Proximity switch
Operating mode Background suppression, non-adjustable
Design Tube
Construction size M18 x 1
Range 0…200 mm
Light type IR
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP68/IP69
Special features Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals

Select Country

Turck worldwide

to top