Product TL50OAQ
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870358- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Sensor made of Hastelloy C4
- Sensor length 65 mm
- ATEX category II 2 G, Ex zone 1

General data
| EAN | 4047101173222 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 324 g |
Technical Data
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Hastelloy C4 (2.4610) |
| Protection class | IP67 |
| Approvals | ATEX II 2 G, ATEX II 3 G |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

