Product  Q40AW3LP W/30'

Photoelectric Sensor

Retroreflective Sensor

Order number: 3073208

Alternative order number : 73208

    • Cable, PVC, 9 m
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation
#

General data

EAN 662488732080
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 249 g

Technical Data

Function Retroreflective Sensor
Operating mode Unpolarized
Design Rectangular with thread
Construction size 35 x 22 x 49 mm, QS30
Range 10…12000 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top