Product S30SP6R W/30
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3804717Alternative order number : 804717
- Protection class IP65
- Zones and status indicators
- Scan field 160 mm
- Length (L): 173.2 mm
- High immunity to EMI, RFI, ambient light, welding sparks and strobe light
- 2x OSSD output
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488034351 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 408.23 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Range | 100…2000 mm |
| Scan field | 160 mm |
| Optical resolution | 14 mm |
| Light type | IR |
| Operating voltage | 20.4…27.6 VDC |
| Output function | NC contact, 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Plastic, PC, Polycarbonate, clear/polyester, yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

