Product S30SN6FF200 W/30
Measuring Light Screen
Receiver
Order number: 3072195Alternative order number : 72195
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 752 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage: 16…30 VDC
- 2 reversible switching outputs (NPN/PNP)
- RS485 interface

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

