Product  Q40RW3RQ1

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3066455

Alternative order number : 66455

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488664558
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Function Proximity switch
Operating mode Convergent
Design Rectangular with thread
Construction size 33.2 x 15 x 35 mm, QS18
Range 16 mm
Focal distance 16 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO/NC, NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top