Product Q406EQ
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Miniature Sensor
Order number: 3074143Alternative order number : 74143
- Cable, PVC, 150 mm, with M12 × 1 male end, 4-pin
- Protection class IP67
- LED all-round visible
- Indication of insufficient excess gain
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488741433 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 18 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Rectangular |
| Construction size | 12.4 x 8 x 26.6 mm, Q12 |
| Range | 3…30 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

