Product Q40AW3LPQ1
Image Processing
Touch Display
Order number: 3082646Alternative order number : 82646
- 3.5" screen diagonal
- Format: 4:3
- Resolution: 320 x 240 RGB
- Connection to iVU via Molex connector

General data
| EAN | 662488826468 |
| eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
| Customs tariff number | 85312040900 |
| Country of origin | US |
| Weight | 213 g |
Technical Data
| Housing material | Plastic, PC, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

