Product Q40SP6LPQ
Industrial Ethernet Cable
Extension Cable
Order number: U7901-3- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- M12 male, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 3.0 m

General data
| EAN | 4047101196405 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 254 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

