Product Q40SP6FF400Q
Radio Transmission System
Point-to-point
Kit
Order number: 3092938Alternative order number : 92938
- External antenna (RG58 RP-SMA connection)
- Supplied with antennas, screw sets and cable glands
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 4 x PNP, 2 x 0…20 mA
- Outputs: 4 x PNP, 2 x 0…20 mA
- Power consumption: < 60 mA at 24 VDC
- Completely preset

General data
| EAN | 662488929381 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 842 g |
Technical Data
| Function | Point-to-point |
| Design | Rectangular |
| Range | 3200000 mm |
| Operating voltage | 10…30 VDC |
| Communication protocol | Modbus RTU, RS485 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

