Product Q40SN6FF400Q
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084517Alternative order number : 84517
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 1670 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488845179 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2468 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 26 x 28 x 1667 mm, EZ-Screen LP |
| Range | 0…7000 mm |
| Scan field | 1670 mm |
| Optical resolution | 25 mm |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Cable entry for flat connector |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

