Product Q40SN6FF200Q
Photoelectric Sensor
Retroreflective Sensor
Order number: 3054315Alternative order number : 54315
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488543150 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 260 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Unpolarized |
| Design | Rectangular |
| Construction size | 103 x 54.6 x 44.5 mm, Q45 |
| Range | 80…9000 mm |
| Light type | Red |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

