Product Q40RW3LP
Plastic Fiber
Bifurcated Fiber
Order number: 3025967Alternative order number : 25967
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End sleeve for probe, M6 × 0.75 threaded
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488259679 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | TW |
| Weight | 54.43 g |
Technical Data
| Function | Diffuse mode sensor |
| Design | Circular |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+85 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

