Product  S30RW3LPQ1

Safety Light Curtain

Receiver

Integrated Muting Function

Order number: 3084504

Alternative order number : 84504

    • Cable with male end M12 x 1, 8-pin, 300 mm
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Resolution can be reduced
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1390 mm (L1)
    • Mounting bracket included in delivery
#

General data

EAN 662488845049
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 1842 g

Technical Data

Function Light screen
Design Rectangular
Construction size 26 x 28 x 1388 mm, EZ-Screen LP
Range 0…7000 mm
Scan field 1390  mm
Optical resolution 25 mm
Operating voltage 20…28 VDC
Output function 2 x NC contact, 2 × PNP
Current output 0…500 mA
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top