Product S30SP6LPQ
Inductive Sensor
Order number: 1614001- Rectangular, height 4.7 mm
- Active face on top
- Metal housing, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101338195 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 31 g |
Technical Data
| Design | Rectangular |
| Construction size | 16 x 8 x 4.7 mm, Q4.7 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, GD-ZnAl |
| Ambient temperature | 0…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

