Product  S30SP6FF400Q

LED Signal Light

Tower Light

Order number: 3010583

Alternative order number : 10583

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 × 1 male connector
    • Monochrome: Blue (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488105839
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 113.4 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Blue
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top