Product S30RW3FF200Q1
UHF RFID Tunnel Solution
Order number: 100051344- UHF RFID TUNNEL for (bulk) detection of objects on the conveyor belt
- Pre-installed TVSnode software for commissioning and communication via integrated REST API interface
- Max. conveyor speed < 1 m/s
- Recommended distance between objects: > 1.3 m
- Size of the tunnel opening: 720 × 660 mm
- Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz

General data
| EAN | 4047101685213 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 100000 g |
Technical Data
| Operating voltage | 12…30 VDC |
| Housing material | Metal, Yellow |
| Ambient temperature | -30…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

