Product S30AW3FF400Q1
Actuator and Sensor Cable Suitable for Use with Robots
Extension Cable
Order number: 6543097- Female M12, straight, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Torsion resistant (± 360°/m)
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Flame retardant
- Resistant to hydrolysis and microbes
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101665208 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 98 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

