Product S30RW3LP
Accessories
Coaxial Tube
For LS-5 Series
Order number: 100001873- Coaxial tube LS-5 level sensors
- Process connection NPT 3/4"
- Tube length 200 mm

General data
| EAN | 4047101554328 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 595 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

