Product  SM2A30SRLNCB W/30

LED Signal Light

Tower Light

Order number: 3010474

Alternative order number : 10474

    • With beeper
    • Individually controllable
    • M30 × 1.5 mechanical screw-in thread
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Beeper max. 92 dB
#

General data

EAN 662488104740
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 204.12 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Red, Yellow
Operating voltage 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS/Polycarbonate, Black
Ambient temperature -20…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top